Quantity | Unit price |
---|---|
1000 + | £ 0.0256 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Washer Type | Anti-Loss Washer |
---|---|
Full Material | Polyamide 6.6 |
Colour | Blue |
Compatible Screw Sizes (All) | M4 |
Outside Diameter | 8.0 mm |
Outside Diameter | 0.315 in |
Inside Diameter | 4.3 mm |
Inside Diameter | 0.169 in |
Thickness | 1.0 mm |
Thickness | 0.039 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue