Quantity | Unit price |
---|---|
250 - 499 | £ 0.0482 |
500 - 999 | £ 0.0472 |
1000 + | £ 0.0462 |
Washer Type | Anti-Loss Washer |
---|---|
Full Material | High Density Polyethylene |
Colour | Natural |
Compatible Screw Sizes (All) | M3 |
Outside Diameter | 8.0 mm |
Outside Diameter | 0.315 in |
Inside Diameter | 3.2 mm |
Inside Diameter | 0.126 in |
Thickness | 0.8 mm |
Thickness | 0.031 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue