Quantity | Unit price |
---|---|
500 - 999 | £ 0.125 |
1000 + | £ 0.1224 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 7.0 - 7.2 mm |
---|---|
Compatible Hole Diameter Range | 0.276 - 0.283 in |
Compatible Panel Thickness Range | 5.7 - 7.3 mm |
Compatible Panel Thickness Range | 0.224 - 0.287 in |
Anchor Length | 5.4 mm |
Anchor Length | 0.213 in |
Head Diameter | 10.0 mm |
Head Diameter | 0.394 in |
Head Height | 1.7 mm |
Head Height | 0.067 in |
Rivet Type | Ratchet Rivet |
Rivet Head Shape | Round |
Rivet Fitting Style | Ratchet |
Colour | Red |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue