Menu Search

Quick Release Plug ISO A 3/8 TPE Blue

This Male Dust Plug with quick-release is a suitable fitting to plug ISO A and ISO B series. It is designed to remain attached to the hose. It offers excellent protection from dirt, moisture and corrosion. This fitting is made from Blue TPE.
Item code:

499797

731 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 + £ 0.6347
Standard pack: 150

Order in multiple of 150

Total price:

£ 95.21

150 x £ 0.6347

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Thermoplastic Elastomer
Thread Size 3/8
Inner Ring Inside Diameter 23.0 mm
Plug Diameter 18.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us