Quantity | Unit price |
---|---|
150 + | £ 1.072 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Thermoplastic Elastomer |
Thread Size | 1/2 |
Inner Ring Inside Diameter | 28.0 mm |
Inner Ring Inside Diameter | 1.102 in |
Plug Diameter | 25.7 mm |
Plug Diameter | 1.012 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue