Quantity | Unit price |
---|---|
50 - 499 | £ 2.2005 |
500 + | £ 1.0478 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver |
---|---|
Length | 19.90 mm |
Length | 0.783 in |
Mounting Method | Through Hole Mounting |
Mounting Hole Orientation | Horizontal |
Number of Pins | 5 |
Overall Depth | 2.5 mm |
Overall Depth | 0.098 in |
Commodity Code | 7419999091 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue