Quantity | Unit price |
---|---|
1 + | £ 27.6089 |
Mounting Hole Length | 22.2 mm |
---|---|
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Grip Range | 25.5 mm |
Grip Range | 1.004 in |
Cam Material | Stainless Steel |
Latch Material | Stainless Steel |
Colour | Natural |
Finish | Raw |
Key Type | 5.0 mm Double Bit Key |
Latch Style | Quarter-Turn Latch |
Handle Type | Wing Knob Handle |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue