Quantity | Unit price |
---|---|
5 - 49 | £ 8.3172 |
50 - 249 | £ 4.2579 |
250 + | £ 4.162 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Hole Length | 22.2 mm |
---|---|
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Grip Range | 24.5 mm |
Grip Range | 0.965 in |
Cam Material | Steel |
Latch Material | Die Cast Zinc Alloy |
Colour | Black |
Finish | Powder Coated |
Key Type | No Key |
Latch Style | Quarter-Turn Latch |
Handle Type | Wing Knob Handle |
Includes | No Includes |
Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue