Menu Search

Manual Push Pull Clamp 300.0 kg Flanged

Item code:

1472806

31 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 30.3711
50 + £ 20.4116
Standard pack: 1

Order in multiple of 1

Total price:

£ 30.37

1 x £ 30.3711

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 122.0 mm
Holding Force 300.0 kg
Mount Type Flanged
Handle Movement Action Push Pull
Commodity Code 8205700000
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us