Menu Search

Cable Tie Holder Push In 5.3 mm PA Black

This cable tie mount has a countersunk hole allowing it to be screwed into walls or other assemblies. It then acts as the ideal fixing point for wires and cable bundles. Manufactured from nylon.
Item code:

142005059902

1806 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1236
1000 + £ 0.1211
Standard pack: 500

Order in multiple of 500

Total price:

£ 61.80

500 x £ 0.1236

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Mounting Method Push In
Compatible Hole Diameter 3.9 mm
Overall Height 20.0 mm
Full Material Polyamide 6.6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us