Quantity | Unit price |
---|---|
7 + | £ 4.5591 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | DN 250, ANSI 10" |
Cylinder Diameter | 237.0 mm |
Cylinder Diameter | 9.331 in |
Outside Diameter | 403.0 mm |
Outside Diameter | 15.866 in |
Overall Height | 52.0 mm |
Overall Height | 2.047 in |
Fin Diameter | 263.0 mm |
Fin Diameter | 10.354 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue