Quantity | Unit price |
---|---|
4 - 15 | £ 6.2379 |
16 + | £ 2.7655 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | DN 200, ANSI 8" |
Cylinder Diameter | 186.0 mm |
Cylinder Diameter | 7.323 in |
Outside Diameter | 336.0 mm |
Outside Diameter | 13.228 in |
Overall Height | 52.0 mm |
Overall Height | 2.047 in |
Fin Diameter | 210.0 mm |
Fin Diameter | 8.268 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue