Quantity | Unit price |
---|---|
5 - 49 | £ 2.6184 |
50 - 249 | £ 1.1541 |
250 - 499 | £ 1.1308 |
500 + | £ 1.1076 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | DN 100, ANSI 4" |
Cylinder Diameter | 86.0 mm |
Cylinder Diameter | 3.386 in |
Outside Diameter | 216.0 mm |
Outside Diameter | 8.504 in |
Overall Height | 46.0 mm |
Overall Height | 1.811 in |
Fin Diameter | 110.0 mm |
Fin Diameter | 4.331 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue