Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0727 |
5000 - 9999 | £ 0.0712 |
10000 - 24999 | £ 0.0698 |
25000 + | £ 0.0683 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 11.1 - 13.3 mm |
---|---|
Compatible Hole Diameter Range | 0.437 - 0.524 in |
Shaft Diameter | 17.5 mm |
Shaft Diameter | 0.689 in |
Base Height | 25.0 mm |
Base Height | 0.984 in |
Base Diameter | 17.5 mm |
Base Diameter | 0.689 in |
Accessory Type | Grommet Foot |
Colour | Black |
Base Shape | Round |
Base Material | PVC |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue