Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2354 |
5000 - 9999 | £ 0.23 |
10000 + | £ 0.2259 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 6.9 - 7.6 mm |
---|---|
Compatible Hole Diameter Range | 0.272 - 0.299 in |
Shaft Diameter | 11.0 mm |
Shaft Diameter | 0.433 in |
Base Height | 11.0 mm |
Base Height | 0.433 in |
Base Diameter | 11.0 mm |
Base Diameter | 0.433 in |
Accessory Type | Grommet Foot |
Colour | Black |
Base Shape | Round |
Base Material | PVC |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue