Menu Search

Stacking Buffer 8.0 mm 8.0 mm Transparent PVC

Made from Transparent PVC these Stacking Buffers are ideal for glass shelf and table-top supports. Concave head provides a light suction effect.
Item code:

JK3-8

1482 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.3722
1000 + £ 0.1492
Standard pack: 1000

Order in multiple of 100

Total price:

£ 37.22

100 x £ 0.3722

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Stacking Buffer
Colour Transparent
Base Shape Round
Base Material PVC
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us