Menu Search

Push Fit Feet Rectangular 25.0 mm 50-25 PE Black

Black LDPE Stand-Off Rectangular Feet are used to protect floor surfaces.
Item code:

HIT500250-RB

8998 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 3.3371
500 + £ 1.2842
Standard pack: 500

Order in multiple of 50

Total price:

£ 166.86

50 x £ 3.3371

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 25.0 - 50.0 mm
Base Height 50.0 mm
Base Diameter 50.0 mm
Accessory Type Stand-Off Rectangular Feet
Colour Black
Base Shape Rectangular
Base Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us