Quantity | Unit price |
---|---|
25 - 249 | £ 5.4421 |
250 + | £ 2.259 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 38.0 mm |
---|---|
Compatible Hole Diameter Range | 1.496 in |
Base Height | 51.7 mm |
Base Height | 2.035 in |
Base Diameter | 38.0 mm |
Base Diameter | 1.496 in |
Accessory Type | Push On Foot |
Colour | Black |
Base Shape | Round |
Base Material | LDPE |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue