Menu Search

Stopper 19.1 mm 2.3 mm PA Natural

Made from Natural Polyamide (PA). These Stem Bumpers are ideal when used to protect surfaces from contact.
Item code:

BST110A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.3414
5000 + £ 0.1492
Standard pack: 5000

Order in multiple of 500

Total price:

£ 170.70

500 x £ 0.3414

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 19.1 mm
Base Height 2.3 mm
Base Diameter 19.1 mm
Accessory Type Stem Bumper
Colour Natural
Base Shape Round
Base Material PA
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us