Quantity | Unit price |
---|---|
2900 - 28999 | £ 0.1799 |
29000 + | £ 0.0795 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 11.1 mm |
---|---|
Compatible Hole Diameter Range | 0.437 in |
Base Height | 3.2 mm |
Base Height | 0.126 in |
Base Diameter | 11.1 mm |
Base Diameter | 0.437 in |
Accessory Type | Stem Bumper |
Colour | Natural |
Base Shape | Round |
Base Material | PA |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue