Quantity | Unit price |
---|---|
1000 + | £ 0.1222 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 6.0 - 6.4 mm |
---|---|
Compatible Hole Diameter Range | 0.236 - 0.252 in |
Shaft Diameter | 3.5 mm |
Shaft Diameter | 0.138 in |
Base Height | 4.2 mm |
Base Height | 0.165 in |
Base Diameter | 10.0 mm |
Base Diameter | 0.394 in |
Accessory Type | Break Away Bumper |
Material Flammability Standard | UL94 HB |
Colour | Black |
Base Shape | Round |
Base Material | Rubber |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue