Quantity | Unit price |
---|---|
900 - 8999 | £ 0.2467 |
9000 + | £ 0.1091 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 6.6 mm |
---|---|
Compatible Hole Diameter Range | 0.26 in |
Base Height | 2.4 mm |
Base Height | 0.094 in |
Base Diameter | 19.1 mm |
Base Diameter | 0.752 in |
Accessory Type | Flat Head Stem Bumper |
Colour | Black |
Base Shape | Round |
Base Material | LDPE |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue