Menu Search

Stopper 25.4 mm 3.2 mm PA Natural

Made from Natural Polyamide (PA). Split Stem Bumpers are produced with a split-stem portion to make insertion easy and removal difficult.
Item code:

BDS010A

4426 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
350 - 3499 £ 0.1798
3500 + £ 0.0989
Standard pack: 3500

Order in multiple of 350

Total price:

£ 62.93

350 x £ 0.1798

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 3.9 - 4.8 mm
Base Height 3.2 mm
Base Diameter 25.4 mm
Accessory Type Split Stem Bumper
Colour Natural
Base Shape Round
Base Material PA
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us