Menu Search

Clip-on Feet 12.0 mm 2.3 mm 5.4 mm Rubber Black

Break-Away Bumper made from black Silicone Rubber that has a Shore A 40-50 and is UL94 HB rated (-40 to 150ºC). Split Stem Bumpers are produced with a split-stem portion to make insertion easy and removal difficult.
Item code:

BAB-2

277324 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.1738
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 173.80

1000 x £ 0.1738

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 5.0 - 5.4 mm
Shaft Diameter 5.4 mm
Base Height 2.3 mm
Base Diameter 12.0 mm
Accessory Type Break Away Bumper
Material Flammability Standard UL94 HB
Colour Black
Base Shape Round
Base Material Rubber
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us