Quantity | Unit price |
---|---|
50 - 499 | £ 2.3432 |
500 - 1999 | £ 1.1158 |
2000 + | £ 1.0939 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 39.0 mm |
---|---|
Base Height | 1.535 in |
Base Diameter | 25.0 mm |
Base Diameter | 0.984 in |
Accessory Type | Walking Aid Foot |
Colour | Black |
Base Shape | Round |
Base Material | Rubber |
Commodity Code | 4016999790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue