Menu Search

Gripneck Feet 4.5 mm 3.5 mm 3.8 mm PVC

Ideal for housings and cases, these Grommet Feet are easy to fit - simply push into the punched or drilled holes. Made from Black PVC.
Item code:

496003059907

9335 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 0.078
Standard pack: 100

Order in multiple of 100

Total price:

£ 3.90

50 x £ 0.078

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 3.7 - 3.8 mm
Shaft Diameter 3.0 mm
Base Height 3.5 mm
Base Diameter 4.5 mm
Accessory Type Grommet Foot
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us