Quantity | Unit price |
---|---|
100 - 999 | £ 0.4774 |
1000 + | £ 0.2081 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 24.0 mm |
---|---|
Base Height | 0.945 in |
Base Diameter | 19.0 mm |
Base Diameter | 0.748 in |
Accessory Type | Angled Base |
Colour | Black |
Base Shape | Right Angle |
Base Material | PE |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue