Quantity | Unit price |
---|---|
250 - 2499 | £ 0.2926 |
2500 + | £ 0.1957 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 6.0 mm |
---|---|
Base Height | 0.236 in |
Base Diameter | 19.0 mm |
Base Diameter | 0.748 in |
Accessory Type | Flat Bar Base |
Colour | Black |
Base Shape | Rectangular |
Base Material | PVC |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue