Quantity | Unit price |
---|---|
80 - 799 | £ 0.729 |
800 + | £ 0.3272 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 34.0 mm |
---|---|
Base Height | 1.339 in |
Base Diameter | 50.0 mm |
Base Diameter | 1.969 in |
Accessory Type | Knock in Foot |
Material Flammability Standard | UL94 V-2 |
Colour | Black |
Base Shape | Round |
Base Material | PP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue