Quantity | Unit price |
---|---|
50 - 499 | £ 1.1988 |
500 + | £ 0.3422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 25.4 mm |
---|---|
Base Diameter | 1 in |
Accessory Type | Push On Foot |
Colour | Black |
Base Shape | Rectangular |
Base Material | PE |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue