Menu Search

Push Fit Feet 12.5 mm 12.0 mm 9.5 mm

Ideal for housings and cases, these Grommet Feet are easy to fit - simply push into the punched or drilled holes. Made from Black PVC.
Item code:

1347534

25986 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.102
5000 + £ 0.0485
Standard pack: 5000

Order in multiple of 500

Total price:

£ 51.00

500 x £ 0.102

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 9.5 mm
Base Height 12.0 mm
Base Diameter 12.5 mm
Accessory Type Grommet Foot
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us