Menu Search

Rivet Feet 16.0 mm 12.0 mm 7.7 mm PA Black

Insert Foot made from black Nylon. Prevents sliding and reduces vibration. Easy mounting through a simple design.
Item code:

1299698

9423 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.3362
250 - 999 £ 1.3102
1000 + £ 1.2828
Standard pack: 50

Order in multiple of 50

Total price:

£ 66.81

50 x £ 1.3362

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 7.7 mm
Base Height 12.0 mm
Base Diameter 16.0 mm
Accessory Type Insert Foot
Colour Black
Base Shape Round
Base Material Nylon
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us