Menu Search

Gripneck Feet 10.9 mm 8.1 mm 6.9 mm PVC

Ideal for housings and cases, these Grommet Feet are easy to fit - simply push into the punched or drilled holes. Made from Black PVC.
Item code:

12495

1024 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.2238
10000 + £ 0.1163
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 223.80

1000 x £ 0.2238

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 6.9 mm
Base Height 8.1 mm
Base Diameter 10.9 mm
Accessory Type Grommet Foot
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us