Quantity | Unit price |
---|---|
100 - 999 | £ 0.5108 |
1000 - 1999 | £ 0.1656 |
2000 - 9999 | £ 0.1615 |
10000 + | £ 0.1588 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 9.8 mm |
---|---|
Compatible Hole Diameter Range | 0.386 in |
Base Height | 2.7 mm |
Base Height | 0.106 in |
Base Diameter | 15.4 mm |
Base Diameter | 0.606 in |
Accessory Type | Grommet Foot |
Colour | Black |
Base Shape | Round |
Base Material | PVC |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue