Menu Search

Gripneck Feet 12.0 mm 3.0 mm 4.0 mm PVC

Black PVC Insert Foot prevents sliding and reduces vibration, easy mounting through simple design.
Item code:

049120011407

12159 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3491
500 - 999 £ 0.3422
1000 + £ 0.3354
Standard pack: 100

Order in multiple of 100

Total price:

£ 34.91

100 x £ 0.3491

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 4.0 mm
Base Height 3.0 mm
Base Diameter 12.0 mm
Accessory Type Insert Foot
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us