Menu Search

Pull Tab Cap 8.7 mm 25.0 mm PVC Red

This red pull tab is made of PVC with a 60 shore, making it slightly softer than its black version. It is ideal for general protection purposes. Its tab provides a strong pull to extract from a tight fit.
Item code:

PCZF-0087-025

13218 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.3414
1500 - 14999 £ 0.156
15000 + £ 0.1533
Standard pack: 1500

Order in multiple of 150

Total price:

£ 51.21

150 x £ 0.3414

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit;Pull Tab
Full Material Polyvinyl Chloride
Colour Red
Inside Diameter 8.7 mm
Inside Height 25.0 mm
Maximum Temperature 200 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us