Menu Search

Pull Tab Cap 11.0 mm 20.0 mm EVA Yellow

Yellow EVA Pull Tab Caps integral design makes the Cap easy to apply and remove. It protects applications from contaminations and spillages. Used in industrial or storage applications.
Item code:

1470789

52171 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 3499 £ 0.0894
3500 + £ 0.0876
Standard pack: 500

Order in multiple of 500

Total price:

£ 44.70

500 x £ 0.0894

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit;Pull Tab
Full Material Ethylene Vinyl Acetate
Colour Yellow
Inside Diameter 11.0 mm
Inside Height 20.0 mm
Maximum Temperature 200 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us