Menu Search

Pull Tab Cap 9.0 mm 20.0 mm EVA Yellow

Yellow EVA Pull Tab Caps integral design makes the Cap easy to apply and remove. It protects applications from contaminations and spillages. Used in industrial or storage applications.
Item code:

1470787

108474 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.0803
5000 + £ 0.0787
Standard pack: 500

Order in multiple of 500

Total price:

£ 40.15

500 x £ 0.0803

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit;Pull Tab
Full Material Ethylene Vinyl Acetate
Colour Yellow
Inside Diameter 9.0 mm
Inside Height 20.0 mm
Maximum Temperature 200 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us