Quantity | Unit price |
---|---|
1 + | £ 37.9315 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Style | Inclined Tubular |
---|---|
Thread Size | M8 |
Handle Material | Aluminium |
Mount Type | Threaded Hole;Operator Side |
Mounting Hole Distance | 500.0 mm |
Mounting Hole Distance | 19.685 in |
Commodity Code | 8302490091 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue