Menu Search

Angled Handle 128.0 mm M6 Aluminium

Pull Handle features an all-metal design. The female right angle shape has rounded shoulders with threaded mounting holes at their base. It provides a neat and tidy appearance and can be applied for machinery covers, storage units and access panels. Natural made from Aluminium.
Item code:

1220488

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 39 £ 11.8974
40 + £ 11.6647
Standard pack: 2

Order in multiple of 2

Total price:

£ 23.79

2 x £ 11.8974

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Style Inclined Cabinet
Thread Size M6
Handle Material Aluminium
Mount Type Rear Threaded Blind Hole
Mounting Hole Distance 128.0 mm
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us