Menu Search

Protective Furniture Netting 25.0 mm 10.0 mm 250.0 m Black

Protective Netting helps protect irregular shapes. Ideal for external protection of gas cylinders. Protects against damage during storage and transportation. Supplied in handy dispensing cartons.
Item code:

466801

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 94.7828
Standard pack: 1

Order in multiple of 1

Total price:

£ 94.78

1 x £ 94.7828

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Priced Per Roll
Maximum Wrapping Diameter 25.0 mm
Minimum Wrapping Diameter 10.0 mm
Overall Length 250.0 m
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us