Quantity | Unit price |
---|---|
30 + | £ 6.3389 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Style | Spring Clip |
---|---|
Colour | Black |
Connector Type Included | Included |
Full Material | Acrylonitrile Butadiene Styrene |
Head Style | Clip |
Rod Included | Included |
Shelf End Clip Style | Thumb Clamp Clip |
Head Length | 40.0 mm |
Head Length | 1.575 in |
Head Width | 100.0 mm |
Head Width | 3.937 in |
Length Between Clips | 154.0 mm |
Length Between Clips | 6.063 in |
Price per piece incl VAT | 7.4576 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue