Quantity | Unit price |
---|---|
12 - 119 | £ 4.4923 |
120 - 599 | £ 2.0673 |
600 - 1079 | £ 2.0262 |
1080 + | £ 1.9715 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Style | Magnetic |
---|---|
Colour | Clear |
Connector Type Included | Included |
Full Material | Acrylonitrile Butadiene Styrene;Polystyrene |
Head Style | Clip |
Rod Included | Not Included |
Shelf End Clip Style | Magnetic Base |
Base Diameter | 20.0 mm |
Base Diameter | 0.787 in |
Head Length | 40.0 mm |
Head Length | 1.575 in |
Head Width | 80.0 mm |
Head Width | 3.15 in |
Length Between Clips | 65.0 mm |
Length Between Clips | 2.559 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue