Quantity | Unit price |
---|---|
20 - 199 | £ 3.0034 |
200 - 599 | £ 1.3691 |
600 - 999 | £ 1.3472 |
1000 + | £ 1.3198 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Style | Large Clip |
---|---|
Colour | Clear |
Connector Type Included | Included |
Full Material | Polystyrene;Polyacetal |
Head Style | Card Holder |
Rod Included | Not Included |
Shelf End Clip Style | Large Clip |
Base Length | 58.0 mm |
Base Length | 2.283 in |
Head Length | 27.0 mm |
Head Length | 1.063 in |
Head Width | 27.0 mm |
Head Width | 1.063 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue