Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2724 |
5000 + | £ 0.2669 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | 2 |
---|---|
Mounting Method | Edge to Edge Panel Corner Mounting |
Thread Size | M5 |
Overall Length | 33.0 mm |
Overall Length | 1.299 in |
Overall Width | 19.0 mm |
Overall Width | 0.748 in |
Mounting Hole Diameter | 9.0 mm |
Mounting Hole Diameter | 0.354 in |
Maximum Panel Thickness | 2.2 mm |
Maximum Panel Thickness | 0.087 in |
Full Material | Polyamide |
Colour | Black |
Price per piece incl VAT | 0.3205 GBP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue