Quantity | Unit price |
---|---|
100 - 499 | £ 0.4422 |
500 - 999 | £ 0.434 |
1000 + | £ 0.4244 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 7.5 mm |
Width | 0.295 in |
Inside Diameter Range | 27.0 - 30.0 mm |
Inside Diameter Range | 1.063 - 1.181 in |
Colour | Black |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue