Menu Search

Pipe Chock 69.9 mm (W) 114.3 mm (L) LDPE

Pipe Chocks are used to help secure pipes during transit and storage. Nails are included with the Pipe Chocks for convenient installation.
Item code:

498748

1448 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 1.8893
Standard pack: 50

Order in multiple of 50

Total price:

£ 94.47

50 x £ 1.8893

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Orange
Full Material Low Density Polyethylene
Overall Height 50.8 mm
Overall Length 114.3 mm
Overall Width 69.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us