Menu Search

Bevel Edge Protector Plug 438.6 mm

Item code:

601134

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 34.556
Standard pack: 1

Order in multiple of 1

Total price:

£ 34.56

1 x £ 34.556

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 457.2 mm
Height 150.0 mm
Plug Diameter 438.6 mm
Wall Thickness 9.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us