Menu Search

Parallel Protection Plug 39.5 mm 46.2 mm 8.8 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

465664

1575 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.2628
1000 - 9999 £ 0.1642
10000 + £ 0.1601
Standard pack: 500

Order in multiple of 500

Total price:

£ 131.40

500 x £ 0.2628

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter 38.0 mm
Fitting Diameter 39.5 mm
Fitting Height 8.8 mm
Flange Diameter 46.2 mm
Flange Thickness 1.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us