Quantity | Unit price |
---|---|
600 - 5999 | £ 0.365 |
6000 + | £ 0.1702 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Fitting Diameter | 34.0 mm |
Fitting Diameter | 1.339 in |
Fitting Height | 10.5 mm |
Fitting Height | 0.413 in |
Flange Diameter | 38.5 mm |
Flange Diameter | 1.516 in |
Flange Thickness | 2.25 mm |
Flange Thickness | 0.089 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue